IESNA:LM-63-2002
[TEST]P1296994
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-12)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R40W2N902750DE010 E3D1LI_3500K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R40 optic, 3500K CCT AND, 90CRI , E3D1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1086
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
2524.4 2522.9 2519.1 2513.4 2506.2 2496.7 2485.7 2472 2455.2 2432.4
2403.5 2369.7 2324.5 2268.6 2195.6 2105.8 1991.4 1861 1704.4 1539
1358.4 1177.8 999.9 822.7 648.6 490.8 363.5 266.1 200 155.5
125.5 103.8 86.7 79.1 71.5 58.2 46.4 36.5 28.9 25.9
22.8 19 15.6 10.3 6.8 4.2 1.9 0.8 0.8 0.4
0.4 0.4 0.4 0 0 0 0 0 0 0
0 0 0
